Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 Crimping tool for power contacts
Bill of material
HARTING 09990000896
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000896
DESCSHORT
Short Description
Crimping tool, for M23 power contacts, for M23 signal contacts, Conductor cross-section: 0.14 ... 4 mm²
DESCLONG
Long Description
Crimping tool, for M23 power contacts, for M23 signal contacts, Conductor cross-section: 0.14 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
M23 Crimping tool for power contacts
SUPPLIERALTNO
Alternative product number
09 99 000 0896
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAG799
positioner present
Yes
AAO057
Product type
Crimping tool
AAO742
Brand
Circular connectors
AAU734
Manufacturer product description
Crimping tool, for M23 power contacts, for M23 signal contacts, Conductor cross-section: 0.14 ... 4 mm²
AAW338
Manufacturer product designation
Crimping tool, for M23 power contacts, for M23 signal contacts, Conductor cross-section: 0.14 ... 4 mm²
BAC673
Max. cross section of line
4 mm²
BAC736
Min. cross section of line
0.14 mm²
BAD875
Net weight
694.62 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Crimping tool Han-Fast Lock 4-10mm² angl
    HARTING
    Crimping tool for glass fibre
    HARTING
    Han CRIMP TOOL WITH LOCATOR
    HARTING
    Screwdriver Set Han VDE
    HARTING
    assembling tool RJ45
    HARTING
    Hexagonal screwdriver SW4 - for 100A mod
    HARTING
    RJI cable shear
    HARTING
    DSUB HAND CRIMP TOOL OUTER COAX CONT.
    HARTING
    Removal tool for Han Quintax
    HARTING
    Ferrule Crimp tool 10mm2
    HARTING
    Crimping Tool Han HsB 1.5/2.5/4 mm²
    HARTING
    Crimping tool Han-Fast Lock 1.5/2.5 mm²
    HARTING
    Crimping tool Han-Fast Lock 4-10mm²
    HARTING
    M23 Crimping tool for shielding sleeve
Previews
Download CAD models
No generation actions are associated with this part