Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 19 Male -soldered contact
Bill of material
HARTING 09151192603
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151192603
DESCSHORT
Short Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Contacts: 19, Copper alloy, Gold plated
DESCLONG
Long Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Contacts: 19, Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 19 Male -soldered contact
SUPPLIERALTNO
Alternative product number
09 15 119 2603
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
19
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Current Sensor HCM 200A-0-20-CFA-T-G
    HARTING
    quick change tool BK for FC3
    HARTING
    Current Sensor HCM 1400A-0-30-CRA-0
    HARTING
    DIN 41626 female connector for 12 5Ám GI
Previews
3D
Dimension
2D
Download CAD models