카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M23 17 Male -soldered contact
Bill of material
HARTING 09151172603
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151172603
DESCSHORT
Short Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: ‌8 A, Contacts: 17, Copper alloy, Gold plated
DESCLONG
Long Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: ‌8 A, Contacts: 17, Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 17 Male -soldered contact
SUPPLIERALTNO
Alternative product number
09 15 117 2603
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB499
Rated surge voltage
1.5 kV
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAF726
rated current
8 A
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
17
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
160 V
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    HARTING
    M23 17 Female -C
    HARTING
    M12 Power Male PE Contact Crimp 1,5mm²
미리보기
3D
치수도
2D
CAD모델 다운로드