Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 12+PE Male -solder (termination)
Bill of material
HARTING 09151122622
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151122622
DESCSHORT
Short Description
Inserts, Solder termination, Male, Polyamide (PA), Grey, Rated current: ‌8 A, Contacts: 12, PE contact, Conductor cross-section: 1 mm² max.
DESCLONG
Long Description
Inserts, Solder termination, Male, Polyamide (PA), Grey, Rated current: ‌8 A, Contacts: 12, PE contact, Conductor cross-section: 1 mm² max., Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 12+PE Male -solder (termination)
SUPPLIERALTNO
Alternative product number
09 15 112 2622
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB499
Rated surge voltage
2.5 kV
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1 mm²
AAB789
max. connectable conductor cross-section multiple wire
1 mm²
AAC049
PE connection present
No
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAF726
rated current
8 A
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
12
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC676
Max. line cross section, flexible
1 mm²
BAH005
rated voltage
200 V
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型