Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 09 Female -solder (termination)
Bill of material
HARTING 09151092702
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151092702
DESCSHORT
Short Description
Inserts, Solder termination, Female, Polyamide (PA), White, Contacts: 9, Conductor cross-section: 1 mm² max., Copper alloy, Gold plated
DESCLONG
Long Description
Inserts, Solder termination, Female, Polyamide (PA), White, Contacts: 9, Conductor cross-section: 1 mm² max., Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 09 Female -solder (termination)
SUPPLIERALTNO
Alternative product number
09 15 109 2702
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
1 mm²
AAB789
max. connectable conductor cross-section multiple wire
1 mm²
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
9
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC676
Max. line cross section, flexible
1 mm²
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models