Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 06 Male -E
Bill of material
HARTING 09151062603
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151062603
DESCSHORT
Short Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: ‌20 A, Contacts: 6, Copper alloy, Gold plated
DESCLONG
Long Description
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: ‌20 A, Contacts: 6, Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 06 Male -E
SUPPLIERALTNO
Alternative product number
09 15 106 2603
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB499
Rated surge voltage
2.5 kV
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAF726
rated current
20 A
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
6
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
300 V
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    HARTING
    M23 P Hybrid 4+4+3+PE Female-C
Previews
3D
尺寸
2D
下載CAD模型