Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 slim design seal 10 pcs (black/blue)
Bill of material
HARTING 21010102028
MANUID
Product number of the Manufacturer
21010102028
PREVIEW
Preview
DESCSHORT
Short Description
Set of seals, Shielded, Cable diameter: 5.7 ... ‌8.8 mm, Thermoplastic
DESCLONG
Long Description
Set of seals, Shielded, Cable diameter: 5.7 ... ‌8.8 mm, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
M12 slim design seal 10 pcs (black/blue)
SUPPLIERALTNO
Alternative product number
21 01 010 2028
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
M12 slim design seal 10 pcs (black/blue)
AAU734
Manufacturer product description
Set of seals, Shielded, Cable diameter: 5.7 ... ‌8.8 mm, Thermoplastic
AAW338
Manufacturer product designation
Set of seals, Shielded, Cable diameter: 5.7 ... ‌8.8 mm, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
40169300
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models