Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-Screw-5P-ACOD-F-STR
Bill of material
HARTING 21033192501
MANUID
Product number of the Manufacturer
21033192501
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Straight, Female, A-coding, Screw termination, Polyamide (PA), Contacts: 5, Brass, Gold plated, Conductor cross-section: 1.5 mm² max.
DESCLONG
Long Description
Cable connector, Straight, Female, A-coding, Screw termination, Polyamide (PA), Contacts: 5, Brass, Gold plated, Conductor cross-section: 1.5 mm² max., Rated current: ‌7.5 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-Screw-5P-ACOD-F-STR
SUPPLIERALTNO
Alternative product number
21 03 319 2501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Gold
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
8 mm
AAW082
max. connectable conductor cross-section
1.500 mm^2
AAW338
Manufacturer product designation
M12-Screw-5P-ACOD-F-STR
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Plastic, Zink
BAD993
screened
No
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models