Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Crimp male L-coded
Bill of material
HARTING 21038961505
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21038961505
DESCSHORT
Short Description
Cable connector, Straight, Male, L-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.5 ... 2.5 mm²
DESCLONG
Long Description
Cable connector, Straight, Male, L-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.5 ... 2.5 mm², Rated current: ‌16 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12 Power Crimp male L-coded
SUPPLIERALTNO
Alternative product number
21 03 896 1505
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.5 mm²
AAC049
PE connection present
No
AAC076
Coding (head 1)
L-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-111
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
11.6 mm
AAW082
max. connectable conductor cross-section
2.5 mm²
AAW338
Manufacturer product designation
M12 Power Crimp male L-coded
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
63 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models