Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PFT SD female A-cod 8-pol crimpflang
Bill of material
HARTING 21038212827
MANUID
Product number of the Manufacturer
21038212827
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Panel feed through, for rear mounting, Female, A-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8
DESCLONG
Long Description
Cable connector, Panel feed through, for rear mounting, Female, A-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.13 ... 0.33 mm², Rated current: ‌2 A, Zinc die-cast, Screw locking, PushPull, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12 PFT SD female A-cod 8-pol crimpflang
SUPPLIERALTNO
Alternative product number
21 03 821 2827
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Threaded joint, Push pull
AAB408
Design of housing
for rear mounting
AAB935
min. connectable conductor cross-section
0.130 mm^2
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAW082
max. connectable conductor cross-section
0.330 mm^2
AAW338
Manufacturer product designation
M12 PFT SD female A-cod 8-pol crimpflang
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 SD male A-cod 8-pole crimpflange
    HARTING
    M12 PFT Crimp SD Female 8pole A-Coded
Previews
Download CAD models
No generation actions are associated with this part