Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
Bill of material
HARTING 21011009981
MANUID
Product number of the Manufacturer
21011009981
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
MANUTYPEDESC
Manufacturer Type Description
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
SUPPLIERALTNO
Alternative product number
21 01 100 9981
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.820 mm^2
AAB935
min. connectable conductor cross-section
0.330 mm^2
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M, Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 0.33 ... 0.82 mm², AWG 22 ... AWG 18, M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part