Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- f/- 0,5m
Bill of material
HARTING 21033176405
MANUID
Product number of the Manufacturer
21033176405
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod st/- f/- 0,5m
SUPPLIERALTNO
Alternative product number
21 03 317 6405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC076
Coding (head 1)
A-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Female
BAA039
max. operating ambient temperature
80 °C
BAA419
Cross section of conductor
0.250 mm^2
BAB392
certificate/approval
CE
BAC461
material of housing
Zink print cast
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 flange socket with wire, 5pol.B-kod
    HARTING
    PANEL FEED THROUGH M12D COD.FEMALE 4PINS
    HARTING
    M12 Cable Assembly A-cod st/- f/- 1,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 1,0m
    HARTING
    Circular Conn Angled HARAX M12 4p female
    HARTING
    HARTING M12 housing male front mounting
    HARTING
    panel feed through M12 Acod.male 4 pins
    HARTING
    M12 PFT male 4-pole D-coded M16x1.5
Previews
3D
Dimension
2D
Download CAD models