Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LP-ADAPTER Han DD Plus (2,4mm PCB)
Bill of material
HARTING 09160009919
MANUID
Product number of the Manufacturer
09160009919
DESCSHORT
Short Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
DESCLONG
Long Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
LP-ADAPTER Han DD Plus (2,4mm PCB)
SUPPLIERALTNO
Alternative product number
09 16 000 9919
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB754
Contact design
Pin, Socket
AAF726
rated current
7.500 A
AAU734
Manufacturer product description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
AAW338
Manufacturer product designation
LP-ADAPTER Han DD Plus (2,4mm PCB)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
RO
BAC818
Assembly
Other
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han D M Crimpkontakt 0,14-0,37 mm² CuNi
    HARTING
    Han 24DD-HMC-M-c
    HARTING
    Han D F Crimp Contact Ag
    HARTING
    Han 24HPR EasyCon mounting panel KSP1
    HARTING
    Han1A CA 12 Pole -lever f/- PVC 2m
    HARTING
    CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
    HARTING
    Gender Changer RJ45, f-f
    HARTING
    CONNEX cPot CP-AF25
    HARTING
    CONNEX cPot  CP-CM25
    HARTING
    CONNEX cPot  CP-CF16
    HARTING
    Han D F Crimpkontakt 0,75 mm² GT/SMC
    HARTING
    CONNEX cPot  CP-CF25
Download CAD models
No generation actions are associated with this part