Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Sikla
Description
Pipe Shoe LD-HV 90 HCP - Pipe Shoe LD-HV 90 HCP
Bill of material
801846
TYP
Type
LODLEVEL
LOD Level
H1
Height
90 mm
H
Range of adjustment
mm
Enter value for H
Range of adjustment
mm
cm
inch
ft
D
Rohrdurchmesser
mm
SP1
Clamping range
mm
Enter value for SP1
Clamping range
mm
cm
inch
ft
G
Weight
kg
GP
Slide Plate
ARTNR
Order number
CNSSORT
Sorting key
630
VERP
Packing
1 Stück
AUSWH1
1.Selection
AUSWH2
2.Selection
FGT
Rail Kit type
SP
Clamping range
mm
MAT
Material
S235JR
TMIN
Temp. min
-20 °C
TMAX
Temp. max
300 °C
CNSSUBPART
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models