Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LI 9TU - Air-to-water heat pump. 9 kW heat output.
Bill of material
LI 9TU-364060
TYP
Order reference
LI 9TU
ARTNR
Article Number
364060
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
3700 m3/h
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ 英寸
HWT
Heating water throughput
1.5 m3/h
PLHWT
Pressure loss heating water throughput
19300 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
3.5 A
GW
Gross weight
256 kg
INFO
Web
Info
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型