Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LI 24TES - Air-to-water heat pump for indoor installation. 24 kW heat output.
Bill of material
LI 24TES-366080
TYP
Order reference
LI 24TES
ARTNR
Article Number
366080
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
6500 m3/h
TTH
Thread type heating
R
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
4.5 m3/h
PLHWT
Pressure loss heating water throughput
14700 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
10.9 A
GW
Gross weight
322 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models