Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LEITERPLATTENADAPTER FUER Han
Bill of material
HARTING 09120009905
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120009905
DESCSHORT
Short Description
Accessories, PCB adapter, 5 poles, In the Han® Q 5/0, Rated current: ‌10 A, Polycarbonate (PC)
DESCLONG
Long Description
Accessories, PCB adapter, 5 poles, In the Han® Q 5/0, Rated current: ‌10 A, Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
LEITERPLATTENADAPTER FUER Han
SUPPLIERALTNO
Alternative product number
09 12 000 9905
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin, Socket
AAF726
rated current
10 A
AAU734
Manufacturer product description
Accessories, PCB adapter, 5 poles, In the Han® Q 5/0, Rated current: ‌10 A, Polycarbonate (PC)
AAW338
Manufacturer product designation
LEITERPLATTENADAPTER FUER Han
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models