Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
LEA 1000 - LEA 1000
Bill of material
LEA-SE0011_architecture_300
CNSORDERNO
Part Number
LEA-SE0011
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
LEAT
LWQ
Lamp Wattage and Quantities
1 x 12.9W
LAMP
Lamp
LED
LCT
Lamp Colour Temp
4000 k
LL
Lamp Lumens
1531
LOR
1
CW
Circuit Watts
12.9 W
E
Efficacy
118.7
IP
IP Rating
20
WS
Weight (standard)
2.51 kg
L
Length
1000 mm
W
Width
55 mm
H
Height
75 mm
IES
IES File Reference
IES
PWF
Power Factor (High Frequency)
0.9
AL
Apparent Load
14.33
DSC
Description
Linear modular LED lighting system. Innovative uniform contruction, clean minimalist lines recessed linear LED luminaire. Seamless diffuser of up to 10M continuous length. Multiple lumen outputs per length, up to 122 Llm/cW efficacy, positive coupled connector for precise alignment, single body for all applications – no start, intermediate and end configuration. May be surface mounted or suspended using a collection of dedicated accessories.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
DSI
DSI Dimmable
No
DALI
Dali Dimmable
Yes
PH
Phased Dimmable
No
DIMM
1-10v Dimmable
No
CS
Ceiling Suitability
Stand alone
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models