Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Kontaktbuchse LWL-1mm Han E
Bill of material
HARTING 20100013321
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20100013321
DESCSHORT
Short Description
FO contact, for 1 mm plastic fibre, Female
DESCLONG
Long Description
FO contact, for 1 mm plastic fibre, Female
MANUTYPEDESC
Manufacturer Type Description
Kontaktbuchse LWL-1mm Han E
SUPPLIERALTNO
Alternative product number
20 10 001 3321
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAO057
Product type
Kontaktbuchse LWL-1mm Han E
AAS464
Contact type
turned
AAU734
Manufacturer product description
FO contact, for 1 mm plastic fibre, Female
AAW338
Manufacturer product designation
FO contact, for 1 mm plastic fibre, Female, Kontaktbuchse LWL-1mm Han E
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)