Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
KM 10 - Fischer Tilting peg KM 10 - Wash basin and urinal fixing
Bill of material
Fischer KM 10 - 50326
IDNR
Ident number
TYP
Type
KM 10
ART
Art.-No.
50326
PZ
3
T
Usable length
mm
Enter value for T
Usable length
mm
cm
inch
ft
D0
Drill
30 mm
L
Fixing length
240 mm
A
min. cavity depth
140 mm
DP
Max. panel thickness
90 mm
DSXLS
Screw
M 10 x 180 mm
V
qty. per box [pcs.]
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models