Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Type B IDC 5x2xAWG26 PVC 0.5m
Bill of material
HARTING 33481111A20005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33481111A20005
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
ix Type B IDC 5x2xAWG26 PVC 0.5m
SUPPLIERALTNO
Alternative product number
33 48 111 1A20 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
ix Type B IDC 5x2xAWG26 PVC 0.5m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part