Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 0.5m
Bill of material
HARTING 33480101819005
MANUID
Product number of the Manufacturer
33480101819005
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 0.5m
SUPPLIERALTNO
Alternative product number
33 48 010 1819 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 0.5m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part