Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10B-1 plug SL-S
Bill of material
HARTING 09451819000XL
MANUID
Product number of the Manufacturer
09451819000XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Solder termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Au over Ni, Degree of protection: IP20
DESCLONG
Long Description
Connectors, Solder termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Au over Ni, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10B-1 plug SL-S
SUPPLIERALTNO
Alternative product number
09 45 181 9000 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
3
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING ix Industrial®
AAP798
Application standards
IEC 61076-3-124
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
10
AAU734
Manufacturer product description
ix Industrial 10B-1 plug SL-S
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models