Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10A-1 plug SL-I24
Bill of material
HARTING 09451812562XL
MANUID
Product number of the Manufacturer
09451812562XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Au over Ni, Degree of protection: IP20
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Au over Ni, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10A-1 plug SL-I24
SUPPLIERALTNO
Alternative product number
09 45 181 2562 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
89
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING ix Industrial®
AAP798
Application standards
IEC 61076-3-124
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
ix Industrial 10A-1 plug SL-I24
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    ix Industrial 10A-1 plug SL-S
    HARTING
    InduCom9 MVB/WTB male PL1 M3 set
    HARTING
    Han D 40 Pos. F Insert Term. Block Right
    HARTING
    Han 6HsB-F-S
    HARTING
    ix Industrial 10A-1 jack V (1pcs.)
    HARTING
    ix Industrial 10B-1 jack AH (1pcs.)
    HARTING
    Han D 40 Pos. F Insert Term. Block Left
    HARTING
    SEK 2R 10P Kinked pre-assy cover W/O SR
    HARTING
    Micro Card Edge 40pin S4 SMT reel
Previews
3D
Dimension
2D
Download CAD models