Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10A-1 jack V (1pcs.)
Bill of material
HARTING 09452812562333
MANUID
Product number of the Manufacturer
09452812562333
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Au over Ni, Coding: Type A
DESCLONG
Long Description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Au over Ni, Coding: Type A, Polyamide (PA), Grey
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10A-1 jack V (1pcs.)
SUPPLIERALTNO
Alternative product number
09 45 281 2562 333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Sample
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1.500 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Au over Ni, Coding: Type A
AAW338
Manufacturer product designation
ix Industrial 10A-1 jack V (1pcs.)
AAZ334
Type of PCB contacting
Solder termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 10 A-asg1-LB-21
    HARTING
    Han 10A-STI-S
    HARTING
    ix Industrial 10A-1 plug SL-S
    HARTING
    Han 10A-BU-S
    HARTING
    Han 10 A-asg2-LB-K-16
    HARTING
    Han 1A-2+PE-s-m latch
    HARTING
    Han-Eco 10A-HSM1-M20
    HARTING
    Han-Eco 10A-HBM
Previews
3D
Dimension
2D
Download CAD models