Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Ind. - DB RJ45 Cat.6A FRNC white 5,0m
Bill of material
HARTING 33480147823050
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33480147823050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
ix Ind. - DB RJ45 Cat.6A FRNC white 5,0m
SUPPLIERALTNO
Alternative product number
33 48 014 7823 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
ix Ind. - DB RJ45 Cat.6A FRNC white 5,0m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
    HARTING
    Han PP V14 RJ45 plug PN metal 6.5-9.5mm
    HARTING
    Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5
    HARTING
    ix Ind. - DB RJ45 Cat.6A FRNC blue 10m
    HARTING
    Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 1M
    HARTING
    RJ45 CAT5 8P MA DE GN CABLE ASSY,8.0M
Previews
Download CAD models
No generation actions are associated with this part