Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Ind. - DB RJ45 Cat.6A FRNC red 2,0m
Bill of material
HARTING 33480147825020
MANUID
Product number of the Manufacturer
33480147825020
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
ix Ind. - DB RJ45 Cat.6A FRNC red 2,0m
SUPPLIERALTNO
Alternative product number
33 48 014 7825 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
ix Ind. - DB RJ45 Cat.6A FRNC red 2,0m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han3M RJ45 GL Cat6A plug 8p met.
    HARTING
    HPP V4 RJ45 plug Cat5 4p, metal
    HARTING
    Han PP RJ45 10G plastic plug set
    HARTING
    Han 3A RJ45 plug insert 4p IDC AWG 26
Previews
Download CAD models
No generation actions are associated with this part