Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 Profibus male PL2 UNC set
Bill of material
HARTING 66630096004
PREVIEW
Preview
MANUID
Product number of the Manufacturer
66630096004
DESCSHORT
Short Description
Bus interface, Profibus interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, Profibus interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
InduCom9 Profibus male PL2 UNC set
SUPPLIERALTNO
Alternative product number
66 63 009 6004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
40
AAB754
Contact design
Pin
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han D-Sub module, Profibus T function
    HARTING
    M12 harspeed locator female
    HARTING
    M 12 Locator for d 0,8
    HARTING
    M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
    HARTING
    M8-ACC-TORQUE WRENCH SW13
    HARTING
    M12-ACC-TORQUE WRENCH SW18
    HARTING
    HPP 20p. Device Side Cable Assembly 0,1m
    HARTING
    Locator M12
Previews
3D
Dimension
2D
Download CAD models