Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC
Bill of material
HARTING 09451951520
MANUID
Product number of the Manufacturer
09451951520
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Zinc die-cast, Degree of protection: IP65
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Zinc die-cast, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC
SUPPLIERALTNO
Alternative product number
09 45 195 1520
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
97
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.220 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.220 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models