Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power insert THT 48V/12A 4p 90°
Bill of material
HARTING 09465004400
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09465004400
DESCSHORT
Short Description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
DESCLONG
Long Description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power insert THT 48V/12A 4p 90°
SUPPLIERALTNO
Alternative product number
09 46 500 4400
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
73
AAB499
Rated surge voltage
1.5 kV
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
12 A
AAO057
Product type
HPP V4 Power insert THT 48V/12A 4p 90°
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
AAW338
Manufacturer product designation
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models