Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power EI-PFT 250V/16A 3p crimp
Bill of material
HARTING 09462453430
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09462453430
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, EasyInstall, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, EasyInstall, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power EI-PFT 250V/16A 3p crimp
SUPPLIERALTNO
Alternative product number
09 46 245 3430
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
4 kV
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAC049
PE connection present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
2
AAU734
Manufacturer product description
HPP V4 Power EI-PFT 250V/16A 3p crimp
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
1.5 mm²
BAD449
Locking present
Yes
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models