Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Hinged frame 12xMod a-l Han34HPR EasyCon
Bill of material
HARTING 09400349931
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400349931
DESCSHORT
Short Description
Frame, for up to 12 single modules, a … l, Size: 34 HPR
DESCLONG
Long Description
Frame, for up to 12 single modules, a … l, Size: 34 HPR
MANUTYPEDESC
Manufacturer Type Description
Hinged frame 12xMod a-l Han34HPR EasyCon
SUPPLIERALTNO
Alternative product number
09 40 034 9931
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
Hinged frame 12xMod a-l Han34HPR EasyCon
AAS461
Size
34 HPR
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for up to 12 single modules, a … l, Size: 34 HPR
AAW338
Manufacturer product designation
Frame, for up to 12 single modules, a … l, Size: 34 HPR
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
267
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели