Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
HI-PVC/EPDM - Keilschieber Typ C
Bill of material
513131040
CNSORDERNO
order number
513131040
DIC
Seal
EPDM
AN
Port
Flange
DN
Nominal size DN / mm
GH
Housing
HI-PVC/
TYP
Normal
Type C
INFO
Info
product Information
SD
Ø d
40 mm
K
LKR Ø K
110 mm
D
Ø D
150 mm
D1
Ø D1
120 mm
L
Length L
165 mm
H
Height H
239 mm
H1
Height H1
107 mm
A
Ø A
120 mm
ST
Width t
22 mm
NXH
n x h
4x18 mm
N1XM
n1 x M
- mm
W
Weight W
3.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models