Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hexagonal screwdriver SW5-for 200A+350A
Bill of material
HARTING 09990000364
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000364
DESCSHORT
Short Description
Hexagonal driver for axial screw, With grip, A/F 5 (e. g. Han® 200 A Axial module)
DESCLONG
Long Description
Hexagonal driver for axial screw, With grip, A/F 5 (e. g. Han® 200 A Axial module)
MANUTYPEDESC
Manufacturer Type Description
Hexagonal screwdriver SW5-for 200A+350A
SUPPLIERALTNO
Alternative product number
09 99 000 0364
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAU734
Manufacturer product description
Hexagonal driver for axial screw, With grip, A/F 5 (e. g. Han® 200 A Axial module)
AAW338
Manufacturer product designation
Hexagonal driver for axial screw, With grip, A/F 5 (e. g. Han® 200 A Axial module)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part