Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HC 650-Halterung enlarged-F
Bill of material
HARTING 09110009974
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110009974
DESCSHORT
Short Description
Frame, for female inserts, 3x Han® HC Modular 650, Size: 24 B
DESCLONG
Long Description
Frame, for female inserts, 3x Han® HC Modular 650, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
HC 650-Halterung enlarged-F
SUPPLIERALTNO
Alternative product number
09 11 000 9974
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
HC 650-Halterung enlarged-F
AAS461
Size
24 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for female inserts, 3x Han® HC Modular 650, Size: 24 B
AAW338
Manufacturer product designation
Frame, for female inserts, 3x Han® HC Modular 650, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 1HC-Bu-Ax 650A, 70-120mm²
Previews
3D
Dimension
2D
Download CAD models