Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING F+B Hybridcable, PO 20m
Bill of material
HARTING 09456000334
MANUID
Product number of the Manufacturer
09456000334
DESCSHORT
Short Description
Hybrid cable, (copper/copper), 2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm², Polyolefin copolymer, Cable length: 20 m
DESCLONG
Long Description
Hybrid cable, (copper/copper), 2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm², Polyolefin copolymer, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HARTING F+B Hybridcable, PO 20m
SUPPLIERALTNO
Alternative product number
09 45 600 0334
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAL422
computer data cable (copper) present
Yes
AAO057
Product type
HARTING F+B Hybridcable, PO 20m
AAU734
Manufacturer product description
Hybrid cable, (copper/copper), 2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm², Polyolefin copolymer, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
AAW338
Manufacturer product designation
Hybrid cable, (copper/copper), 2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm², Polyolefin copolymer, Cable length: 20 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part