Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Harax M 12 termination element 3- poles
Bill of material
HARTING 21010100001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010100001
DESCSHORT
Short Description
Termination element, Screw cap, splice ring, seal, 3 poles, Pg 9
DESCLONG
Long Description
Termination element, Screw cap, splice ring, seal, 3 poles, Pg 9
MANUTYPEDESC
Manufacturer Type Description
Harax M 12 termination element 3- poles
SUPPLIERALTNO
Alternative product number
21 01 010 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Harax M 12 termination element 3- poles
AAU734
Manufacturer product description
Termination element, Screw cap, splice ring, seal, 3 poles, Pg 9
AAW338
Manufacturer product designation
Termination element, Screw cap, splice ring, seal, 3 poles, Pg 9
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models