Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 Cat.6; PFT 5,0m cable
Bill of material
HARTING 09454521516
MANUID
Product number of the Manufacturer
09454521516
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 5 m, Connection type: Jack to connector
DESCLONG
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 5 m, Connection type: Jack to connector
MANUTYPEDESC
Manufacturer Type Description
har-port RJ45 Cat.6; PFT 5,0m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1516
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port RJ45 Cat.6; PFT 5,0m cable
BAA018
length
0.005 mm
BAA351
color
Silver
BAB270
Design of plug
RJ45
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    har-port RJ45 Cat.6; PFT
    HARTING
    har-port RJ45 coupler Cat.6 black
    HARTING
    har-port RJ45 Cat.6; PFT 3,5m cable
    HARTING
    har-port USB 3.0 A-A; PFT
    HARTING
    har-port RJ45 Cat.6; PFT 2m black
    HARTING
    har-port RJ45 Cat.6; PFT 0,7m black
    HARTING
    har-port RJ45 Cat.6; PFT 2,0m cable
    HARTING
    har-port RJ45 Cat.6; PFT 0,4m cable
    HARTING
    har-port RJ45 Cat.6; PFT 6,0m cable
    HARTING
    har-port USB 2.0 A-A; PFT
    HARTING
    har-port RJ45 coupler Cat.6 white
Previews
Download CAD models
No generation actions are associated with this part