Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 5,00 FPH-6 GN
Bill of material
HARTING 14310616102000
MANUID
Product number of the Manufacturer
14310616102000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 6, Copper alloy, Tin plated
DESCLONG
Long Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 6, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Green
MANUTYPEDESC
Manufacturer Type Description
har-flexicon 5,00 FPH-6 GN
SUPPLIERALTNO
Alternative product number
14 31 061 6102 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAC194
Type of packaging
Bulk packaging
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
12 A
AAP662
Number of rows
1
AAT080
Pole number
6
AAU734
Manufacturer product description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 6, Copper alloy, Tin plated
AAW338
Manufacturer product designation
har-flexicon 5,00 FPH-6 GN
AAZ328
Grid dimensions 2
5 mm
AAZ334
Type of PCB contacting
Push-in-spring-cage termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
110 °C
AAZ363
Coating plug contact area
Tin (Sn)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models