Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HanPP V14 preLink RJ45 plug 8p met.
Bill of material
HARTING 20821040001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20821040001
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
HanPP V14 preLink RJ45 plug 8p met.
SUPPLIERALTNO
Alternative product number
20 82 104 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB396
Design of housing surface
nickel-plated
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
HanPP V14 preLink RJ45 plug 8p met.
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models