Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid power jack SMD
Bill of material
HARTING 09455250040
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455250040
DESCSHORT
Short Description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
DESCLONG
Long Description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 Hybrid power jack SMD
SUPPLIERALTNO
Alternative product number
09 45 525 0040
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
Han3A RJ45 Hybrid power jack SMD
AAO742
Brand
RJ45
AAS458
Conductor connection method
Soldered connection
AAS461
Size
Han® 3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
0
AAU734
Manufacturer product description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
AAW338
Manufacturer product designation
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models