Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid PFT housing plastic
Bill of material
HARTING 09455250021
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455250021
DESCSHORT
Short Description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Thermoplastic, Black
DESCLONG
Long Description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 Hybrid PFT housing plastic
SUPPLIERALTNO
Alternative product number
09 45 525 0021
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB408
Design of housing
Add-on housing
AAO057
Product type
Han3A RJ45 Hybrid PFT housing plastic
AAO742
Brand
Han® 3 A RJ45 Hybrid
AAS459
Corrosion resistance
Han® 3 A RJ45 Hybrid
AAU734
Manufacturer product description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Thermoplastic, Black
AAW338
Manufacturer product designation
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Thermoplastic, Black
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models