Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid PFT housing
Bill of material
HARTING 10120051004
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10120051004
DESCSHORT
Short Description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Metal, Grey
DESCLONG
Long Description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Metal, Grey
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 Hybrid PFT housing
SUPPLIERALTNO
Alternative product number
10 12 005 1004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB408
Design of housing
Add-on housing
AAO057
Product type
Han3A RJ45 Hybrid PFT housing
AAO742
Brand
Han® 3 A RJ45 Hybrid
AAS459
Corrosion resistance
Han® 3 A RJ45 Hybrid
AAU734
Manufacturer product description
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Metal, Grey
AAW338
Manufacturer product designation
Bulkhead mounted housing, incl. flat seal, for direct device integration, Material (hood/housing): Metal, Grey
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
Metal film
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3A-HBM-SL
    HARTING
    Han3M RJ45 Hybrid metal PFT housing
    HARTING
    Han3A RJ45 Hybrid PFT housing EMC
    HARTING
    Han 3A female insert with Quick-Lock
    HARTING
    Han 3A-kg-QB-11
    HARTING
    Han 3A M Insert Screw
    HARTING
    Han Ex 4A Kit HBM/HSE-M20
    HARTING
    Han3A RJ45 Cat5 PFT 8p, angled
    HARTING
    Han Ex 4A-QL Kit HBM angled/HTE-M20
Previews
Download CAD models
No generation actions are associated with this part