Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock shell top entry M32
Bill of material
HARTING 11126001402
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11126001402
DESCSHORT
Short Description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey)
DESCLONG
Long Description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock shell top entry M32
SUPPLIERALTNO
Alternative product number
11 12 600 1402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Push button
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing, multipartite, cover
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Yellock shell top entry M32
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
1
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS460
Size of connection thread
M32
AAS461
Size
Han-Yellock® 60
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey)
BAA097
color of housing
anthracite
BAA351
color
anthracite
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models