카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock F-c 0.75mm² (Au)
Bill of material
HARTING 11050006223
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11050006223
DESCSHORT
Short Description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock F-c 0.75mm² (Au)
SUPPLIERALTNO
Alternative product number
11 05 000 6223
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
6.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.75 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han-Yellock F-c 0.75mm² (Au), Han-Yellock®
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18, Han-Yellock F-c 0.75mm² (Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드