Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock cover for BH housing - 60mm
Bill of material
HARTING 11126005401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11126005401
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 60, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 60, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock cover for BH housing - 60mm
SUPPLIERALTNO
Alternative product number
11 12 600 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han-Yellock cover for BH housing - 60mm
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS461
Size
Han-Yellock® 60
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 60, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 60, Degree of protection: IP65, IP67
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models