Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 kit, 48 pin, straight
Bill of material
HARTING 10226000004
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10226000004
DESCSHORT
Short Description
Connector sets, Crimp termination, Contacts: 48, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 60, Top entry, 1x M32
DESCLONG
Long Description
Connector sets, Crimp termination, Contacts: 48, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 60, Top entry, 1x M32
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 60 kit, 48 pin, straight
SUPPLIERALTNO
Alternative product number
10 22 600 0004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
top
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
1
AAS458
Conductor connection method
crimp connection
AAS460
Size of connection thread
M32
AAT080
Pole number
48
AAU734
Manufacturer product description
Han-Yellock 60 kit, 48 pin, straight
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част