Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 HSM 1xM32
Bill of material
HARTING 11126001202
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11126001202
DESCSHORT
Short Description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32
DESCLONG
Long Description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 60 HSM 1xM32
SUPPLIERALTNO
Alternative product number
11 12 600 1202
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Yellock 60 HSM 1xM32
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
1
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS460
Size of connection thread
M32
AAS461
Size
Han-Yellock® 60
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32
BAA097
color of housing
anthracite
BAA351
color
anthracite
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model