Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 carrier hood push button
Bill of material
HARTING 11126000114
MANUID
Product number of the Manufacturer
11126000114
DESCSHORT
Short Description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
DESCLONG
Long Description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Aluminium die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 60 carrier hood push button
SUPPLIERALTNO
Alternative product number
11 12 600 0114
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Push button
AAB396
Design of housing surface
Passivated
AAB408
Design of housing
Sleeve housing, multipartite, carrier housing
AAB504
Housing coating
Passivated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Yellock 60 carrier hood push button
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS461
Size
Han-Yellock® 60
AAU734
Manufacturer product description
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Aluminium die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Carrier hood, Push button, slot, Size: Han-Yellock® 60, Push button, Polyamide (PA), Stainless steel
BAA097
color of housing
metallic
BAA351
color
metallic
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part