Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 30M carrier hood button slot
Bill of material
HARTING 11133000110
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11133000110
DESCSHORT
Short Description
Carrier hood, Push button, slot, Size: Han-Yellock® 30, Push button, Polyamide (PA), Stainless steel
DESCLONG
Long Description
Carrier hood, Push button, slot, Size: Han-Yellock® 30, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 30M carrier hood button slot
SUPPLIERALTNO
Alternative product number
11 13 300 0110
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Push button
AAB396
Design of housing surface
Passivated
AAB408
Design of housing
Sleeve housing, multipartite, carrier housing
AAB504
Housing coating
Passivated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Yellock 30M carrier hood button slot
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS461
Size
Han-Yellock® 30
AAU734
Manufacturer product description
Carrier hood, Push button, slot, Size: Han-Yellock® 30, Push button, Polyamide (PA), Stainless steel, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Carrier hood, Push button, slot, Size: Han-Yellock® 30, Push button, Polyamide (PA), Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型